Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6S8V180
Part #:1063338
Catalog #:6S8V180
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Bushing Used: | S1 |
| Pitch Diameter (8V): | 17.8 | Overall Length (in): | 7.125 in |
| Outside Diameter (in): | 18 in | Number of Grooves: | 6 |
| Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Belt Section: | 8V | Bore (Min) (in): | 1.6875 in |
| Bore Type: | Split Taper Bushed | Keyway Size: | .750 |
| Bushing Bore Range: | 1.6875 - 4.1875 |
General Specifications
| UPC: | 662289111930 | Weight: | 154.00 LB |
| Packaged Length: | 18.00 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 7.13 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

