Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6U8V300
Part #:1063734
Catalog #:6U8V300
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 6 | Pitch Diameter (8V): | 29.8 |
| Bushing Used: | U0 | Overall Length (in): | 7.125 in |
| Outside Diameter (in): | 30 in | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Belt Section: | 8V |
| Bore (Min) (in): | 2.375 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 2.375 - 5.500 |
| Keyway Size: | 1.250 |
General Specifications
| UPC: | 662289222346 | Weight: | 263.00 LB |
| Packaged Length: | 30.00 IN | Packaged Width: | 30.00 IN |
| Packaged Height: | 7.13 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

