Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 63V475SK
Part #:1065200
Catalog #:63V475SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.75 in | Number of Grooves: | 6 |
| Pulley Material: | Cast Iron | Bushing Used: | SK |
| Pitch Diameter (3V): | 4.7 | Material: | Cast Iron |
| Model Name: | 63V_LG_Sheavemaster | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Overall Width (in): | 2.71875 |
| Pulley Construction: | Plain | Bushing Bore Range: | 0.500 - 2.625 |
| Face Width (in): | 2.7188 |
General Specifications
| UPC: | 662289332885 | Weight: | 4.46 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 4.88 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

