Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 63V500SK
Part #:1065218
Catalog #:63V500SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SK | Pulley Material: | Cast Iron |
| Number of Grooves: | 6 | Material: | Cast Iron |
| Model Name: | 63V_LG_Sheavemaster | Pitch Diameter (3V): | 4.95 |
| Outside Diameter (in): | 5 in | Bore (Min) (in): | 0.5 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289342914 | Weight: | 5.66 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

