Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 63V690SK
Part #:1065267
Catalog #:63V690SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 6 | Outside Diameter (in): | 6.9 in |
| Model Name: | 63V_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Pitch Diameter (3V): | 6.85 |
| Bushing Used: | SK | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289343065 | Weight: | 14.33 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 3.30 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

