Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 63V1060SF
Part #:1065283
Catalog #:63V1060SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 6 | Bushing Used: | SF |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Model Name: | 63V_LG_Sheavemaster | Outside Diameter (in): | 10.6 in |
| Pitch Diameter (3V): | 10.55 | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Number of Hubs: | 1 | Bore Type: | QD Bushed |
| Pulley Construction: | Spoke | Bushing Bore Range: | .500 - 2.9375 |
| Overall Width (in): | 2.71875 | Face Width (in): | 2.71875 |
General Specifications
| UPC: | 662289393152 | Weight: | 21.52 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 10.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

