Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 63V1400SF
Part #:1065291
Catalog #:63V1400SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 13.95 | Bushing Used: | SF |
| Material: | Cast Iron | Number of Grooves: | 6 |
| Model Name: | 63V_LG_Sheavemaster | Outside Diameter (in): | 14 in |
| Pulley Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 3V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289383245 | Weight: | 32.76 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

