Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 63V1900E
Part #:1065309
Catalog #:63V1900E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 63V_LG_Sheavemaster | Pitch Diameter (3V): | 18.95 |
| Material: | Cast Iron | Bushing Used: | E |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 19 in |
| Number of Grooves: | 6 | Belt Section: | 3V |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289353293 | Weight: | 49.50 LB |
| Packaged Length: | 20.38 IN | Packaged Width: | 20.38 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

