Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 63V2500E
Part #:1065317
Catalog #:63V2500E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 63V_LG_Sheavemaster | Material: | Cast Iron |
| Pitch Diameter (3V): | 24.95 | Pulley Material: | Cast Iron |
| Bushing Used: | E | Outside Diameter (in): | 25 in |
| Number of Grooves: | 6 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.875 in | Belt Section: | 3V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289343355 | Weight: | 65.00 LB |
| Packaged Length: | 25.00 IN | Packaged Width: | 25.00 IN |
| Packaged Height: | 2.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

