Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 63V3350E
Part #:1065325
Catalog #:63V3350E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 63V_LG_Sheavemaster | Number of Grooves: | 6 |
| Bushing Used: | E | Pitch Diameter (3V): | 33.45 |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 33.5 in | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore (Min) (in): | 0.875 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289363445 | Weight: | 101.00 LB |
| Packaged Length: | 33.50 IN | Packaged Width: | 33.50 IN |
| Packaged Height: | 2.75 IN | HTC: | 8483.50.9040 |

