Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 65V710SF
Part #:1066265
Catalog #:65V710SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 65V_LG_Sheavemaster | Pitch Diameter (5V): | 7 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 7.1 in |
| Material: | Cast Iron | Number of Grooves: | 6 |
| Bushing Used: | SF | Bore (Min) (in): | 0.5 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Pulley Construction: | Plain |
| Overall Width (in): | 4.4375 | Face Width (in): | 4.4375 |
| Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289333851 | Weight: | 17.58 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 6.00 IN |

