Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 65V750SF
Part #:1066273
Catalog #:65V750SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SF | Material: | Cast Iron |
| Pitch Diameter (5V): | 7.4 | Number of Grooves: | 6 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 7.5 in |
| Model Name: | 65V_LG_Sheavemaster | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289363889 | Weight: | 19.54 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

