Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 65V975E
Part #:1066323
Catalog #:65V975E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 6 | Model Name: | 65V_LG_Sheavemaster |
| Outside Diameter (in): | 9.75 in | Bushing Used: | E |
| Pitch Diameter (5V): | 9.65 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Belt Section: | 5V |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289323357 | Weight: | 36.36 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 4.75 IN |

