Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 65V1030E
Part #:1066331
Catalog #:65V1030E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 6 | Pulley Material: | Cast Iron |
| Bushing Used: | E | Pitch Diameter (5V): | 10.2 |
| Model Name: | 65V_LG_Sheavemaster | Outside Diameter (in): | 10.3 in |
| Material: | Cast Iron | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.875 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289373918 | Weight: | 35.46 LB |
| Packaged Length: | 11.30 IN | Packaged Width: | 11.10 IN |
| Packaged Height: | 6.40 IN |

