Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 65V1090E
Part #:1066349
Catalog #:65V1090E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 10.9 in | Number of Grooves: | 6 |
| Bushing Used: | E | Pitch Diameter (5V): | 10.8 |
| Material: | Cast Iron | Model Name: | 65V_LG_Sheavemaster |
| Pulley Material: | Cast Iron | Bore (Min) (in): | 0.875 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289403943 | Weight: | 38.00 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 11.96 IN |
| Packaged Height: | 5.25 IN |

