Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 65V1250F
Part #:1066364
Catalog #:65V1250F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 12.5 in | Model Name: | 65V_LG_Sheavemaster |
| Pitch Diameter (5V): | 12.4 | Bushing Used: | F |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Number of Grooves: | 6 | Bore (Min) (in): | 1 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289383900 | Weight: | 57.00 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 4.50 IN |

