Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 65V1400F
Part #:1066380
Catalog #:65V1400F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 65V_LG_Sheavemaster | Material: | Cast Iron |
| Bushing Used: | F | Pitch Diameter (5V): | 13.9 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 14 in |
| Number of Grooves: | 6 | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289363957 | Weight: | 59.88 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

