Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 65V1500F
Part #:1066398
Catalog #:65V1500F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 15 in | Pulley Material: | Cast Iron |
| Number of Grooves: | 6 | Bushing Used: | F |
| Model Name: | 65V_LG_Sheavemaster | Pitch Diameter (5V): | 14.9 |
| Material: | Cast Iron | Belt Section: | 5V |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289393985 | Weight: | 62.74 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 15.75 IN |
| Packaged Height: | 4.75 IN |

