Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 65V1600F
Part #:1066406
Catalog #:65V1600F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 6 | Pulley Material: | Cast Iron |
| Model Name: | 65V_LG_Sheavemaster | Pitch Diameter (5V): | 15.9 |
| Outside Diameter (in): | 16 in | Bushing Used: | F |
| Material: | Cast Iron | Belt Section: | 5V |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289413935 | Weight: | 66.10 LB |
| Packaged Length: | 16.63 IN | Packaged Width: | 16.63 IN |
| Packaged Height: | 5.25 IN |

