Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 65V2120F
Part #:1066414
Catalog #:65V2120F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 6 | Outside Diameter (in): | 21.2 in |
| Number of Flanges: | 7 | Number of Hubs: | 1 |
| Model Name: | 65V_LG_Sheavemaster | Material: | Cast Iron |
| Belt Type: | Classic or 358 | Pulley Material: | Cast Iron |
| Pitch Diameter (5V): | 21.1 | Bushing Used: | F |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore (Min) (in): | 1 in | Bore Type: | QD Bushed |
| Face Width (in): | 4.4375 | Bushing Bore Range: | 1.000 - 4.000 |
| Length Through Bore (in): | 3.61 in |
General Specifications
| UPC: | 662289343966 | Weight: | 96.00 LB |
| Packaged Length: | 21.20 IN | Packaged Width: | 21.20 IN |
| Packaged Height: | 4.47 IN |

