Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 65V3750J
Part #:1066422
Catalog #:65V3750J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 37.5 in | Number of Grooves: | 6 |
| Pitch Diameter (5V): | 37.4 | Bushing Used: | J |
| Model Name: | 65V_LG_Sheavemaster | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Bore (Min) (in): | 1.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.438 - 4.500 |
General Specifications
| UPC: | 662289404018 | Weight: | 218.00 LB |
| Packaged Length: | 37.50 IN | Packaged Width: | 37.50 IN |
| Packaged Height: | 4.63 IN | HTC: | 8483.50.9040 |

