Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 68V2240M
Part #:1066786
Catalog #:68V2240M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | M | Model Name: | 68V_LG_Sheavemaster |
| Material: | Cast Iron | Pitch Diameter (8V): | 22.2 |
| Outside Diameter (in): | 22.4 in | Number of Grooves: | 6 |
| Pulley Material: | Cast Iron | Belt Section: | 8V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 2 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 2.000 - 5.500 |
General Specifications
| UPC: | 662289414697 | Weight: | 205.00 LB |
| Packaged Length: | 22.40 IN | Packaged Width: | 22.40 IN |
| Packaged Height: | 8.09 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

