Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6B5V86
Part #:1969450
Catalog #:6B5V86
KEY FEATURES
- Combination Groove - All Browning B5V Sheaves permit the running of A, 4L, B, 5L and 5V Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Broad horsepower coverage - The B5V is available in 1 through 6 grooves allowing it to cover from 5 to 125 horsepower drives
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- New Casting design - The B5V castings were developed using CAD and Finite Elements Analysis to determine where to add and eliminate material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 6B5V-SheaveMaster | Number of Grooves: | 6 |
| Material: | Cast Iron | Pitch Diameter (5V): | 8.7 |
| Pulley Material: | Cast Iron | Pitch Diameter (B): | 8.9 |
| Datum Diameter (A): | 8.2 | Outside Diameter (in): | 8.88 in |
| Overall Length (in): | 4.59375 in | Bushing Used: | R1 |
| Pitch Diameter (A): | 8.4 | Datum Diameter (B): | 8.6 |
| Bore (Min) (in): | 1.125 in | Product Type: | Multiple Sheaves |
| Belt Section: | A, B, 5V | Bore Type: | Split Taper Bushed |
| Pulley Construction: | Webbed | Face Width (in): | 4.5938 |
| Overall Width (in): | 4.59375 | Bushing Bore Range: | 1.125 - 3.750 |
| Keyway Size: | .750 |
General Specifications
| UPC: | 662460344829 | Weight: | 31.03 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 10.20 IN |
| Packaged Height: | 4.90 IN |

