Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 65V465SD
Part #:3049939
Catalog #:65V465SD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SD | Number of Grooves: | 6 |
| Material: | Cast Iron | Outside Diameter (in): | 4.65 in |
| Pitch Diameter (5V): | 4.55 | Model Name: | 65V_SM_Sheavemaster |
| Pulley Material: | Cast Iron | Belt Section: | 5V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.000 |
| Pulley Construction: | Solid | Face Width (in): | 4.4375 |
| Overall Width (in): | 4.4375 | Length Through Bore (in): | 1.8125 in |
General Specifications
| UPC: | 662289468799 | Weight: | 5.00 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 4.88 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

