Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 65V490SD
Part #:3049970
Catalog #:65V490SD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SD | Material: | Cast Iron |
| Model Name: | 65V_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 4.9 in | Number of Grooves: | 6 |
| Pitch Diameter (5V): | 4.8 | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Pulley Construction: | Solid |
| Bushing Bore Range: | 0.500 - 2.000 | Overall Width (in): | 4.4375 |
| Face Width (in): | 4.4375 | Length Through Bore (in): | 1.8125 in |
General Specifications
| UPC: | 662289468898 | Weight: | 9.70 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

