Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 65V1130E
Part #:3063476
Catalog #:65V1130E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | E | Pulley Material: | Cast Iron |
| Pitch Diameter (5V): | 11.2 | Number of Grooves: | 6 |
| Outside Diameter (in): | 11.3 in | Material: | Cast Iron |
| Model Name: | 65V_LG_Sheavemaster | Bore (Min) (in): | 0.875 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Face Width (in): | 4.4375 |
| Pulley Construction: | Spoked | Bushing Bore Range: | 0.875 - 3.500 |
| Length Through Bore (in): | 2.75 in |
General Specifications
| UPC: | 662289470051 | Weight: | 38.59 LB |
| Packaged Length: | 11.80 IN | Packaged Width: | 11.80 IN |
| Packaged Height: | 5.00 IN |

