Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 65V3150J
Part #:3063500
Catalog #:65V3150J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pitch Diameter (5V): | 31.4 |
| Number of Grooves: | 6 | Pulley Material: | Cast Iron |
| Model Name: | 65V_LG_Sheavemaster | Bushing Used: | J |
| Outside Diameter (in): | 31.5 in | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.5 in |
| Bore Type: | QD Bushed | Number of Hubs: | 1 |
| Bushing Bore Range: | 1.50 - 4.500 | Overall Width (in): | 4.625 |
| Face Width (in): | 4.4375 | Pulley Construction: | Spoke |
General Specifications
| UPC: | 662289470105 | Weight: | 178.00 LB |
| Packaged Length: | 31.50 IN | Packaged Width: | 31.50 IN |
| Packaged Height: | 4.43 IN | HTC: | 8483.50.9040 |
| Country of Origin: | United States of America |

