Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 68V3550N
Part #:3064342
Catalog #:68V3550N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Model Name: | 68V_LG_Sheavemaster |
| Bushing Used: | N | Number of Grooves: | 6 |
| Material: | Cast Iron | Outside Diameter (in): | 35.5 in |
| Pitch Diameter (8V): | 35.3 | Bore (Min) (in): | 2.4375 in |
| Belt Section: | 8V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Pulley Construction: | Arm |
| Overall Width (in): | 7.125 | Face Width (in): | 7.125 |
| Bushing Bore Range: | 2.438 - 5.875 | Length Through Bore (in): | 8.125 in |
General Specifications
| UPC: | 662289470778 | Weight: | 488.00 LB |
| Packaged Length: | 35.50 IN | Packaged Width: | 35.50 IN |
| Packaged Height: | 7.12 IN | HTC: | 8483.50.9040 |
| Country of Origin: | United States of America |

