Browning 7 Groove Cast Iron Bushed Bore Multiple Sheave - 7C180U
Part #:1013317
Catalog #:7C180U
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | U0 | Overall Length (in): | 7.171875 in |
| Pitch Diameter (C): | 18.4 | Material: | Cast Iron |
| Datum Diameter (C): | 18 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 18.4 in | Number of Grooves: | 7 |
| Bore (Min) (in): | 2.375 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 2.375 - 5.500 | Keyway Size: | 1.250 |
General Specifications
| UPC: | 662289237012 | Weight: | 133.00 LB |
| Packaged Length: | 18.40 IN | Packaged Width: | 18.40 IN |
| Packaged Height: | 7.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

