Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8B56SK
Part #:1005792
Catalog #:8B56SK
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (B): | 5.6 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 5.95 in | Material: | Cast Iron |
| Number of Grooves: | 8 | Datum Diameter (A): | 5.2 |
| Model Name: | 8AB_LG_Sheavemaster | Pitch Diameter (B): | 5.9 |
| Bushing Used: | SK | Pitch Diameter (A): | 5.4 |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.438 - 2.625 |
General Specifications
| UPC: | 662289397907 | Weight: | 14.00 LB |
| Packaged Length: | 6.19 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 6.19 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

