Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8B154E
Part #:1005883
Catalog #:8B154E
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (A): | 15.2 | Datum Diameter (A): | 15 |
| Model Name: | 8AB_LG_Sheavemaster | Pitch Diameter (B): | 15.7 |
| Bushing Used: | E | Number of Grooves: | 8 |
| Outside Diameter (in): | 15.75 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Datum Diameter (B): | 15.4 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.875 in |
| Belt Section: | A, B | Bore Type: | QD Bushed |
| Number of Hubs: | 1 | Pulley Construction: | Spoke |
| Overall Width (in): | 6.25 | Bushing Bore Range: | .875 - 3.500 |
| Face Width (in): | 6.25 |
General Specifications
| UPC: | 662289408085 | Weight: | 69.00 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 15.75 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

