Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C85E
Part #:1006923
Catalog #:8C85E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (C): | 8.5 | Outside Diameter (in): | 8.9 in |
| Pulley Material: | Cast Iron | Number of Grooves: | 8 |
| Model Name: | 8C_LG_Sheavemaster | Bushing Used: | E |
| Pitch Diameter (C): | 8.9 | Material: | Cast Iron |
| Bore (Min) (in): | 0.875 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289410330 | Weight: | 48.00 LB |
| Packaged Length: | 10.13 IN | Packaged Width: | 10.13 IN |
| Packaged Height: | 5.13 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

