Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C90F
Part #:1006931
Catalog #:8C90F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 8C_LG_Sheavemaster | Number of Grooves: | 8 |
| Pitch Diameter (C): | 9.4 | Bushing Used: | F |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 9.4 in | Datum Diameter (C): | 9 |
| Belt Section: | C | Bore (Min) (in): | 1 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289340361 | Weight: | 62.00 LB |
| Packaged Length: | 10.88 IN | Packaged Width: | 10.88 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

