Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C95F
Part #:1006949
Catalog #:8C95F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Outside Diameter (in): | 9.9 in |
| Bushing Used: | F | Pitch Diameter (C): | 9.9 |
| Pulley Material: | Cast Iron | Model Name: | 8C_LG_Sheavemaster |
| Number of Grooves: | 8 | Datum Diameter (C): | 9.5 |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289350445 | Weight: | 65.00 LB |
| Packaged Length: | 10.88 IN | Packaged Width: | 10.88 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

