Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C100F
Part #:1006956
Catalog #:8C100F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 10.4 | Outside Diameter (in): | 10.4 in |
| Number of Grooves: | 8 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Model Name: | 8C_LG_Sheavemaster |
| Bushing Used: | F | Datum Diameter (C): | 10 |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 1 in | Number of Hubs: | 1 |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.000 - 4.000 |
| Pulley Construction: | Solid | Overall Width (in): | 8.25 |
| Face Width (in): | 8.25 |
General Specifications
| UPC: | 662289360420 | Weight: | 61.28 LB |
| Packaged Length: | 10.88 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 10.88 IN | HTC: | 8483.50.9040 |

