Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C105F
Part #:1006964
Catalog #:8C105F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 10.9 in | Pulley Material: | Cast Iron |
| Pitch Diameter (C): | 10.9 | Material: | Cast Iron |
| Number of Grooves: | 8 | Datum Diameter (C): | 10.5 |
| Bushing Used: | F | Model Name: | 8C_LG_Sheavemaster |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289390458 | Weight: | 73.00 LB |
| Packaged Length: | 10.90 IN | Packaged Width: | 10.90 IN |
| Packaged Height: | 8.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | United States of America |

