Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C110F
Part #:1006972
Catalog #:8C110F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 11.4 in | Model Name: | 8C_LG_Sheavemaster |
| Material: | Cast Iron | Bushing Used: | F |
| Datum Diameter (C): | 11 | Number of Grooves: | 8 |
| Pulley Material: | Cast Iron | Pitch Diameter (C): | 11.4 |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289340439 | Weight: | 78.00 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 7.13 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

