Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C120F
Part #:1006980
Catalog #:8C120F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 12.4 in | Model Name: | 8C_LG_Sheavemaster |
| Bushing Used: | F | Pulley Material: | Cast Iron |
| Pitch Diameter (C): | 12.4 | Number of Grooves: | 8 |
| Datum Diameter (C): | 12 | Material: | Cast Iron |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1 in |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289322978 | Weight: | 83.00 LB |
| Packaged Length: | 12.40 IN | Packaged Width: | 12.40 IN |
| Packaged Height: | 8.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | United States of America |

