Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C180F
Part #:1007020
Catalog #:8C180F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 8C_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Outside Diameter (in): | 18.4 in |
| Pitch Diameter (C): | 18.4 | Bushing Used: | F |
| Number of Grooves: | 8 | Datum Diameter (C): | 18 |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289380541 | Weight: | 131.00 LB |
| Packaged Length: | 18.40 IN | Packaged Width: | 18.40 IN |
| Packaged Height: | 8.25 IN | HTC: | 8483.50.9040 |

