Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C500M
Part #:1007046
Catalog #:8C500M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 8C_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Bushing Used: | M |
| Outside Diameter (in): | 50.4 in | Number of Grooves: | 8 |
| Pitch Diameter (C): | 50.4 | Datum Diameter (C): | 50 |
| Bore (Min) (in): | 2 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.938 - 5.500 |
General Specifications
| UPC: | 662289400560 | Weight: | 475.00 LB |
| Packaged Length: | 50.40 IN | Packaged Width: | 50.40 IN |
| Packaged Height: | 8.25 IN | HTC: | 8483.50.9040 |

