Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8B200F
Part #:1008010
Catalog #:8B200F
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | F | Outside Diameter (in): | 20.35 in |
| Pitch Diameter (B): | 20.3 | Material: | Cast Iron |
| Datum Diameter (A): | 19.6 | Number of Grooves: | 8 |
| Model Name: | 8AB_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Datum Diameter (B): | 20 | Pitch Diameter (A): | 19.8 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1 in |
| Belt Section: | A, B | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289338092 | Weight: | 98.00 LB |
| Packaged Length: | 20.35 IN | Packaged Width: | 20.35 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |

