Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C270J
Part #:1008465
Catalog #:8C270J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (C): | 27 | Bushing Used: | J |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Number of Grooves: | 8 | Pitch Diameter (C): | 27.4 |
| Model Name: | 8C_LG_Sheavemaster | Outside Diameter (in): | 27.4 in |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.5 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.438 - 4.500 |
General Specifications
| UPC: | 662289390526 | Weight: | 208.00 LB |
| Packaged Length: | 27.40 IN | Packaged Width: | 27.40 IN |
| Packaged Height: | 8.25 IN | HTC: | 8483.50.9040 |

