Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C360M
Part #:1008481
Catalog #:8C360M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | M | Pitch Diameter (C): | 36.4 |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Outside Diameter (in): | 36.4 in | Number of Grooves: | 8 |
| Model Name: | 8C_LG_Sheavemaster | Datum Diameter (C): | 36 |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 2 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 2.000 - 5.500 |
General Specifications
| UPC: | 662289340583 | Weight: | 306.00 LB |
| Packaged Length: | 36.40 IN | Packaged Width: | 36.40 IN |
| Packaged Height: | 8.25 IN | HTC: | 8483.50.9040 |

