Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C440M
Part #:1008499
Catalog #:8C440M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (C): | 44 | Pulley Material: | Cast Iron |
| Number of Grooves: | 8 | Model Name: | 8C_LG_Sheavemaster |
| Outside Diameter (in): | 44.4 in | Pitch Diameter (C): | 44.4 |
| Bushing Used: | M | Material: | Cast Iron |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 2 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.938 - 5.500 |
General Specifications
| UPC: | 662289370535 | Weight: | 400.00 LB |
| Packaged Length: | 44.40 IN | Packaged Width: | 44.40 IN |
| Packaged Height: | 8.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | United States of America |

