Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8B64Q
Part #:1010701
Catalog #:8B64Q
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (B): | 6.7 | Outside Diameter (in): | 6.75 in |
| Number of Grooves: | 8 | Bushing Used: | Q2 |
| Datum Diameter (A): | 6 | Pitch Diameter (A): | 6.2 |
| Overall Length (in): | 6.25 in | Datum Diameter (B): | 6.4 |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Belt Section: | A, B | Bore (Min) (in): | 1 in |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 1.000 - 2.625 | Keyway Size: | .500 |
General Specifications
| UPC: | 662289310876 | Weight: | 25.94 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

