Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8B74R
Part #:1010883
Catalog #:8B74R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 7.75 in | Pulley Material: | Cast Iron |
| Pitch Diameter (B): | 7.7 | Overall Length (in): | 6.296875 in |
| Bushing Used: | R2 | Datum Diameter (B): | 7.4 |
| Datum Diameter (A): | 7 | Number of Grooves: | 8 |
| Pitch Diameter (A): | 7.2 | Material: | Cast Iron |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.375 in | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 1.375 - 3.625 | Keyway Size: | .750 |
General Specifications
| UPC: | 662289224753 | Weight: | 34.90 LB |
| Packaged Length: | 7.75 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

