Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8B94R
Part #:1011063
Catalog #:8B94R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | R2 | Overall Length (in): | 6.296875 in |
| Pitch Diameter (A): | 9.2 | Material: | Cast Iron |
| Pitch Diameter (B): | 9.7 | Number of Grooves: | 8 |
| Outside Diameter (in): | 9.75 in | Datum Diameter (A): | 9 |
| Datum Diameter (B): | 9.4 | Pulley Material: | Cast Iron |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.375 in |
| Belt Section: | A, B | Bore Type: | Split Taper Bushed |
| Pulley Construction: | Webbed | Bushing Bore Range: | 1.375 - 3.625 |
| Overall Width (in): | 6.28125 | Face Width (in): | 6.25 |
| Keyway Size: | .750 |
General Specifications
| UPC: | 662289104956 | Weight: | 62.38 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

