Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8B124R
Part #:1011154
Catalog #:8B124R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 12 | Outside Diameter (in): | 12.75 in |
| Number of Grooves: | 8 | Datum Diameter (B): | 12.4 |
| Overall Length (in): | 6.296875 in | Bushing Used: | R2 |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Pitch Diameter (A): | 12.2 | Pitch Diameter (B): | 12.7 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.375 in |
| Belt Section: | A, B | Bore Type: | Split Taper Bushed |
| Keyway Size: | .750 | Bushing Bore Range: | 1.375 - 3.625 |
General Specifications
| UPC: | 662289115020 | Weight: | 96.00 LB |
| Packaged Length: | 13.50 IN | Packaged Width: | 5.25 IN |
| Packaged Height: | 13.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

