Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8B154R
Part #:1011287
Catalog #:8B154R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | R2 | Pitch Diameter (B): | 15.7 |
| Pitch Diameter (A): | 15.2 | Datum Diameter (B): | 15.4 |
| Datum Diameter (A): | 15 | Overall Length (in): | 6.296875 in |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Number of Grooves: | 8 | Outside Diameter (in): | 15.75 in |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.375 in | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 1.375 - 3.625 | Overall Width (in): | 6.28125 |
| Keyway Size: | .750 | Face Width (in): | 6.25 |
| Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289310975 | Weight: | 77.30 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 15.75 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

