Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8B184R
Part #:1011444
Catalog #:8B184R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 6.296875 in | Material: | Cast Iron |
| Number of Grooves: | 8 | Bushing Used: | R2 |
| Pulley Material: | Cast Iron | Datum Diameter (A): | 18 |
| Datum Diameter (B): | 18.4 | Outside Diameter (in): | 18.75 in |
| Pitch Diameter (B): | 18.7 | Pitch Diameter (A): | 18.2 |
| Bore (Min) (in): | 1.375 in | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 1.375 - 3.625 | Keyway Size: | .750 |
General Specifications
| UPC: | 662289185344 | Weight: | 90.00 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 18.75 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

